Shoulder Screws - Cap Head
Stainless steel
Price & Availability | CAD | Order No. | d1 +0|-0.025 |
l1 +0.05|-0.0 |
d2 | d3 | l2 | h1 | A/F | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36644.W0404-A4 | 4 | 4 | M 3 | 6 | 4 | 3.0 | 2 | ||||||||||||||||||||||||||||||||||||||||||||
£ 3.80 per unit (click for quantity discounts)
Ready to despatch 1552 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W0405-A4 | 4 | 5 | M 3 | 6 | 4 | 3.0 | 2 | ||||||||||||||||||||||||||||||||||||||||||||
£ 3.80 per unit (click for quantity discounts)
Ready to despatch 865 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W0406-A4 | 4 | 6 | M 3 | 6 | 4 | 3.0 | 2 | ||||||||||||||||||||||||||||||||||||||||||||
£ 3.80 per unit (click for quantity discounts)
Ready to despatch 583 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W0408-A4 | 4 | 8 | M 3 | 6 | 4 | 3.0 | 2 | ||||||||||||||||||||||||||||||||||||||||||||
£ 3.80 per unit (click for quantity discounts)
Ready to despatch 545 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W0410-A4 | 4 | 10 | M 3 | 6 | 4 | 3.0 | 2 | ||||||||||||||||||||||||||||||||||||||||||||
£ 3.88 per unit (click for quantity discounts)
Ready to despatch 634 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W0510-A4 | 5 | 10 | M 4 | 8 | 5 | 4.0 | 2.5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.23 per unit (click for quantity discounts)
Ready to despatch 1523 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W0512-A4 | 5 | 12 | M 4 | 8 | 5 | 4.0 | 2.5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.23 per unit (click for quantity discounts)
Ready to despatch 557 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W0516-A4 | 5 | 16 | M 4 | 8 | 5 | 4.0 | 2.5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.40 per unit (click for quantity discounts)
Ready to despatch 517 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W0520-A4 | 5 | 20 | M 4 | 8 | 5 | 4.0 | 2.5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.08 per unit (click for quantity discounts)
Ready to despatch 453 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W0525-A4 | 5 | 25 | M 4 | 8 | 5 | 4.0 | 2.5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.08 per unit (click for quantity discounts)
Ready to despatch 642 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W0530-A4 | 5 | 30 | M 4 | 8 | 5 | 4.0 | 2.5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.08 per unit (click for quantity discounts)
Ready to despatch 886 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W0610-A4 | 6 | 10 | M 5 | 10 | 6 | 5.0 | 3 | ||||||||||||||||||||||||||||||||||||||||||||
£ 6.46 per unit (click for quantity discounts)
Ready to despatch 555 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W0612-A4 | 6 | 12 | M 5 | 10 | 6 | 5.0 | 3 | ||||||||||||||||||||||||||||||||||||||||||||
£ 6.46 per unit (click for quantity discounts)
Ready to despatch 293 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W0616-A4 | 6 | 16 | M 5 | 10 | 6 | 5.0 | 3 | ||||||||||||||||||||||||||||||||||||||||||||
£ 6.46 per unit (click for quantity discounts)
Ready to despatch 134 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W0620-A4 | 6 | 20 | M 5 | 10 | 6 | 5.0 | 3 | ||||||||||||||||||||||||||||||||||||||||||||
£ 7.28 per unit (click for quantity discounts)
Ready to despatch 195 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W0625-A4 | 6 | 25 | M 5 | 10 | 6 | 5.0 | 3 | ||||||||||||||||||||||||||||||||||||||||||||
£ 7.28 per unit (click for quantity discounts)
Ready to despatch 145 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W0630-A4 | 6 | 30 | M 5 | 10 | 6 | 5.0 | 3 | ||||||||||||||||||||||||||||||||||||||||||||
£ 7.28 per unit (click for quantity discounts)
Ready to despatch 115 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W0640-A4 | 6 | 40 | M 5 | 10 | 6 | 5.0 | 3 | ||||||||||||||||||||||||||||||||||||||||||||
£ 7.28 per unit (click for quantity discounts)
Ready to despatch 40 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W0650-A4 | 6 | 50 | M 5 | 10 | 6 | 5.0 | 3 | ||||||||||||||||||||||||||||||||||||||||||||
£ 8.84 per unit (click for quantity discounts)
Ready to despatch 79 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W0812-A4 | 8 | 12 | M 6 | 12 | 11 | 6.0 | 4 | ||||||||||||||||||||||||||||||||||||||||||||
£ 6.92 per unit (click for quantity discounts)
Ready to despatch 161 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W0816-A4 | 8 | 16 | M 6 | 12 | 11 | 6.0 | 4 | ||||||||||||||||||||||||||||||||||||||||||||
£ 6.92 per unit (click for quantity discounts)
Ready to despatch 646 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W0820-A4 | 8 | 20 | M 6 | 12 | 11 | 6.0 | 4 | ||||||||||||||||||||||||||||||||||||||||||||
£ 7.73 per unit (click for quantity discounts)
Ready to despatch 43 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W0825-A4 | 8 | 25 | M 6 | 12 | 11 | 6.0 | 4 | ||||||||||||||||||||||||||||||||||||||||||||
£ 8.84 per unit (click for quantity discounts)
Ready to despatch 83 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W0830-A4 | 8 | 30 | M 6 | 12 | 11 | 6.0 | 4 | ||||||||||||||||||||||||||||||||||||||||||||
£ 8.94 per unit (click for quantity discounts)
Ready to despatch 30 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W0840-A4 | 8 | 40 | M 6 | 12 | 11 | 6.0 | 4 | ||||||||||||||||||||||||||||||||||||||||||||
£ 8.94 per unit (click for quantity discounts)
Ready to despatch 125 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W0850-A4 | 8 | 50 | M 6 | 12 | 11 | 6.0 | 4 | ||||||||||||||||||||||||||||||||||||||||||||
£ 10.07 per unit (click for quantity discounts)
Ready to despatch 135 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W1016-A4 | 10 | 16 | M 8 | 14 | 12 | 7.0 | 5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 7.57 per unit (click for quantity discounts)
Ready to despatch 170 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W1020-A4 | 10 | 20 | M 8 | 14 | 12 | 7.0 | 5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 8.52 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W1025-A4 | 10 | 25 | M 8 | 14 | 12 | 7.0 | 5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 9.36 per unit (click for quantity discounts)
Ready to despatch 132 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W1030-A4 | 10 | 30 | M 8 | 14 | 12 | 7.0 | 5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 9.36 per unit (click for quantity discounts)
Ready to despatch 48 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W1040-A4 | 10 | 40 | M 8 | 14 | 12 | 7.0 | 5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 11.02 per unit (click for quantity discounts)
Ready to despatch 364 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W1050-A4 | 10 | 50 | M 8 | 14 | 12 | 7.0 | 5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 12.47 per unit (click for quantity discounts)
Ready to despatch 57 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W1060-A4 | 10 | 60 | M 8 | 14 | 12 | 7.0 | 5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 12.85 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W1070-A4 | 10 | 70 | M 8 | 14 | 12 | 7.0 | 5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 13.41 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W1216-A4 | 12 | 16 | M10 | 20 | 16 | 8.0 | 6 | ||||||||||||||||||||||||||||||||||||||||||||
£ 10.77 per unit (click for quantity discounts)
Ready to despatch 51 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W1220-A4 | 12 | 20 | M10 | 20 | 16 | 8.0 | 6 | ||||||||||||||||||||||||||||||||||||||||||||
£ 10.77 per unit (click for quantity discounts)
Ready to despatch 18 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W1225-A4 | 12 | 25 | M10 | 20 | 16 | 8.0 | 6 | ||||||||||||||||||||||||||||||||||||||||||||
£ 12.77 per unit (click for quantity discounts)
Ready to despatch 70 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W1230-A4 | 12 | 30 | M10 | 20 | 16 | 8.0 | 6 | ||||||||||||||||||||||||||||||||||||||||||||
£ 12.77 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W1240-A4 | 12 | 40 | M10 | 20 | 16 | 8.0 | 6 | ||||||||||||||||||||||||||||||||||||||||||||
£ 12.77 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W1250-A4 | 12 | 50 | M10 | 20 | 16 | 8.0 | 6 | ||||||||||||||||||||||||||||||||||||||||||||
£ 12.77 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W1260-A4 | 12 | 60 | M10 | 20 | 16 | 8.0 | 6 | ||||||||||||||||||||||||||||||||||||||||||||
£ 12.77 per unit (click for quantity discounts)
Ready to despatch 121 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
36644.W1270-A4 | 12 | 70 | M10 | 20 | 16 | 8.0 | 6 | ||||||||||||||||||||||||||||||||||||||||||||
£ 13.71 per unit (click for quantity discounts)
Ready to despatch 26 Need more? Please call us.
|
Stainless steel (AISI 316, 1.440).
Tensile strength 480 N/mm2.
Proof stress min. 200 N/mm2, austenitic stainless steel.
Highly resistant to corrosion (including from salt water).
Shim washers can be used to reduce shoulder length if required. It is non-magnetic.