Units | Price/unit after discount | Applied Discount |
1 | £ 4.48 | 0% |
50 | £ 4.03 | 10% |
100 | £ 3.58 | 20% |
200 | £ 3.36 | 25% |
500 | £ 3.14 | 30% |
1000 | £ 2.69 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 4.48 | 0% |
50 | £ 4.03 | 10% |
100 | £ 3.58 | 20% |
200 | £ 3.36 | 25% |
500 | £ 3.14 | 30% |
1000 | £ 2.69 | 40% |
Stainless steel (AISI 303, 1.4305). Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
303 series stainless steel provides good resistance to corrosion. It is mildly magnetic.screws are less expensive than the 416 steel grade (see part no. 36660),
which are harder but less resistant to corrosion.
For Ø16 (and above) stainless steel shoulder screws see part no. .
Special lengths and diameters produced to drawings.