Clamping Cubes
cast iron - semi-finished
Price & Availability | CAD | Order No. | w1 x l1 | w2 ±0.2 |
w3 ±0.2 |
h1 | h2 | l2 +1 |
l3 ±0.2 |
l4 ±0.2 |
l5 ±0,013 |
d1 | No. of holes | For screw | Weight kg |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19570.W0220 | 400x400 | 150 | - | 500 | 450 | 231 | - | 150 | 150 | 12 | 4 | M12 | 134 | ||
19570.W0240 | 500x500 | 200 | - | 650 | 595 | 331 | - | 200 | 200 | 12 | 4 | M12 | 265 | ||
19570.W0260 | 630x630 | 200 | 300 | 800 | 740 | 451 | 200 | 300 | 200 | 16 | 8 | M16 | 427 |
Steel, welded.
Special designs upon request.
Lower cost alternative to cast version no. 19560.