A heat activated, wax-based compound embedded in precision paper.
Coated on a nylon mesh or in a stick form.
Maintains parallelism on precision parts.
Very useful for thin parts, micro-machining, optical and quartz components as well as jewellery related items.
Approx. clamping force is 40 PSI.
1. Place the Mitee-Grip sheet on the subplate leaving a 6mm border on all sides. Melt the wax stick onto the wax subplate.
2. In some cases the part should be lightly clamped to prevent movement. Over thin workpieces, use a top plate for even pressure.
3. Heat parts to between +85°C and +90°C. Heating from the bottom is best.
4. Use air or water to cool, being careful to prevent water going between subplate and workpiece whilst hot.
5. The part is now ready to machine. Use a coolant to keep it cool. To remove the part, re-heat to between +80°C and +90°C.