Extension Tube
coolant nozzles
Price & Availability | CAD | Order No. | d1 | d2 | h1 | h2 | l1 | l2 | A/F | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20114.W2250 | 1/4" NPT | 1/4" NPT/BSPT | 76.2 | 25.4 | 88.9 | 31.8 | 1-3/16" | ||||||||||||||||||||||||||||||||||||||
£ 208.63 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Manifold: anodized aluminium.
Thread connectors: brass.
Pipe plugs: plated steel.
Thread union: brass.
Max. temperature: 70°C.
Max. pressure: 33 bar.