Fast Nut With Collar
rapid assembly nut
Units | Price/unit after discount | Applied Discount |
1 | £ 40.06 | 0% |
10 | £ 36.05 | 10% |
30 | £ 34.05 | 15% |
75 | £ 30.05 | 25% |
200 | £ 26.04 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 40.06 | 0% |
10 | £ 36.05 | 10% |
30 | £ 34.05 | 15% |
75 | £ 30.05 | 25% |
200 | £ 26.04 | 35% |
Steel, heat treated, zinc plated.
Strength class 10.
For rapid mounting and dismounting of nuts over long or damaged studding, and even a studding bent by up to 20°.
Where nut components are held together and are unattachable - simply push over thread, engage and a quarter or half turn is adequate for locking.
Provides clamping similar to solid nuts of the same thread size.
Time saving when dealing with long or damaged studding.