Price & Availability | CAD | Order No. | Int. d1 tol. 6H |
Int. thread type d1 | Ext. d2 tol. 6g |
Ext. thread type d2 | l1 | Inst. tap drill size | Inst. c'sink dia. ±0.25|±0.000 |
Inst. thread tap tol. 6H |
Inst. thread depth min. |
Removal drill size | Removal drill depth | |||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22000.W5510 | M 5x0,80 | Coarse | M 8x1,25 | Coarse | 8 | 6.9 | .W0510 | 8.3 | M 8x1,25 | 9.5 | 5.5 | 4.0 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 7.02 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 28 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
22000.W5520 | M 6x1,00 | Coarse | M10x1,25 | Fine | 10 | 8.8 | .W0520 | 10.3 | M10x1,25 | 11.5 | 7.5 | 4.8 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 6.91 per unit (click for quantity discounts)
Ready to despatch 70 Need more? Manufactured within 28 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
22000.W5530 | M 8x1,25 | Coarse | M12x1,25 | Fine | 12 | 10.8 | .W0530 | 12.3 | M12x1,25 | 13.5 | 9.5 | 4.8 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 7.15 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 28 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
22000.W5531 | M 8x1,00 | Fine | M12x1,25 | Fine | 12 | 10.8 | .W0530 | 12.3 | M12x1,25 | 13.5 | 9.5 | 4.8 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 7.15 per unit (click for quantity discounts)
Ready to despatch 192 Need more? Manufactured within 28 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
22000.W5550 | M10x1,50 | Coarse | M14x1,50 | Fine | 14 | 12.8 | .W0550 | 14.3 | M14x1,50 | 15.5 | 11.5 | 4.8 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 8.15 per unit (click for quantity discounts)
Ready to despatch 37 Need more? Manufactured within 28 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
22000.W5551 | M10x1,25 | Fine | M14x1,50 | Fine | 14 | 12.8 | .W0550 | 14.3 | M14x1,50 | 15.5 | 11.5 | 4.8 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 8.15 per unit (click for quantity discounts)
Ready to despatch 661 Need more? Manufactured within 28 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
22000.W5560 | M12x1,75 | Coarse | M16x1,50 | Fine | 16 | 14.2 | .W0560 | 14.3 | M16x1,50 | 17.5 | 13.5 | 4.8 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 12.32 per unit (click for quantity discounts)
Ready to despatch 126 Need more? Manufactured within 28 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
22000.W5561 | M12x1,25 | Fine | M16x1,50 | Fine | 16 | 14.8 | .W0560 | 16.3 | M16x1,50 | 17.5 | 13.5 | 4.8 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 12.32 per unit (click for quantity discounts)
Ready to despatch 110 Need more? Manufactured within 28 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Inserts: stainless steel (AISI 303) or equivalent. Passivated.
Keys: stainless steel (302 CRES) or equivalent. Passivated.
General tolerances:
±0,25, unless specified.
Tap drill hole tolerances:
6,9 to 10,8 = +0,10/-0,025.
12,8 and over = +0,13/-0,025.
Order installation tool separately, as identified by "Inst. tool ref." in table.
Four locking keys on internal threads M 8 and over. Two locking keys on internal threads smaller than M 8.
Installation (Inst.) drill size, countersink, thread tap and thread depth as specified in table.
Removal drill size and drill depth as specified in table.