Pin Face Spanners
adjustable
Price & Availability | Order No. | Type | d1 | d2 | h1 | h2 | l1 | w1 | Weight g |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95342.W0118 | C | 18 | 3 | 4 | 15 | 140 | 4 | 95 | |||||||||||||||||||||||||||||||
£ 10.64 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Special steel, blued, with electrically welded pins.
This wrench is used for adjusting timing belt tensioners (AUDI, VW).
Pin diameter = nominal diameter -0.1mm (tolerance class h12).