Chain Clamping Set
with lanyard
Price & Availability | Order No. | Size | For T-slot | d1 | h1 min. |
h1 max. |
h2 | l1 | l2 | w1 | w2 | Stroke s1 | Clamping force max. kN |
Weight g |
||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12703.W0012 | 12 | 14, 16 or 18 | M12 | 83 | 108.0 | 18 | 50 | 34 | 34 | 21 | 25.0 | 15 | 553 | |||||||||||||||||||||||||
£ 295.30 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||
12703.W0016 | 16 | 18, 20, 22 or 24 | M16 | 110 | 146.0 | 25 | 64 | 44 | 37 | 29 | 36.0 | 40 | 1235 | |||||||||||||||||||||||||
£ 344.98 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||
12703.W0020 | 20 | 22 to 28 | M20 | 162 | 205.5 | 41 | 91 | 64 | 58 | 48 | 43.5 | 75 | 4088 | |||||||||||||||||||||||||
£ 890.07 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||
12703.W0024 | 24 | 28 to 36 | M24 | 166 | 209.0 | 41 | 91 | 64 | 58 | 48 | 43.0 | 120 | 4145 | |||||||||||||||||||||||||
£ 1,040.46 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Alloy steel.
For use with chain clamp set 12700. Counter catch hook is for the pre-tightening of chain prior to final clamping.