Units | Price/unit after discount | Applied Discount |
1 | £ 39.95 | 0% |
3 | £ 35.96 | 10% |
5 | £ 33.96 | 15% |
Units | Price/unit after discount | Applied Discount |
1 | £ 39.95 | 0% |
3 | £ 35.96 | 10% |
5 | £ 33.96 | 15% |
Lanyard: for use with chain clamp, when properly assembled prevents chain from snapping uncontrolled if chain breaks.
Protective element: can be placed between chain and workpiece to protect surfaces.
Chain Links: for use to connect chain of different lengths to expand chain capacity and hence accomodate larger workpieces.
Chain: DIN8187, as well as being extended with the use of connecting links, can also be shortened to suit requirements. Chain is pre-tensioned to minimise elongation.
If the lanyard system is damaged the entire lanyard set must be replaced.