Chain Clamping Set
with lanyard
Price & Availability | Order No. | Description | h1 | h2 | h3 | l1 | l2 | l3 | l4 | l5 | w1 | w2 | w3 | w4 | A/F | Clamp reach s1 | Clamping force max. kN |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12750.W0040 | Set: Clamp, 1m Chain, Chain Anchor | 89 | 49 | - | 108 | 12.5 | - | - | - | 40 | 16 | - | - | 11 | 33 | 16 | |||||||||||||||||||||||||||||||
£ 685.91 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
12750.W0900 | Chain - 1m | - | - | - | - | - | - | - | 19.05 | - | - | 19.5 | - | - | - | - | |||||||||||||||||||||||||||||||
£ 69.46 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
12750.W0905 | Quick Chain Link | - | - | - | - | - | - | - | 19.05 | - | - | - | - | - | - | - | |||||||||||||||||||||||||||||||
£ 6.99 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
12750.W0910 | Chain Anchor | - | - | 22 | - | - | 26 | 17 | - | - | - | - | 40 | - | - | - | |||||||||||||||||||||||||||||||
£ 151.56 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Description | h1 | h2 | h3 | l1 | l2 | l3 | l4 | l5 | w1 | w2 | w3 | w4 | A/F | Clamp reach s1 | Clamping force max. kN |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12750.W0040 | Set: Clamp, 1m Chain, Chain Anchor | 89 | 49 | - | 108 | 12.5 | - | - | - | 40 | 16 | - | - | 11 | 33 | 16 |
12750.W0900 | Chain - 1m | - | - | - | - | - | - | - | 19.05 | - | - | 19.5 | - | - | - | - |
12750.W0905 | Quick Chain Link | - | - | - | - | - | - | - | 19.05 | - | - | - | - | - | - | - |
12750.W0910 | Chain Anchor | - | - | 22 | - | - | 26 | 17 | - | - | - | - | 40 | - | - | - |
Clamp: as part no. 10650.
Chain: steel, 19,05mm pitch - 1 metre.
Chain anchor: steel.
Quick chain link: steel.
Provides strong and even clamping of large diameter workpieces.
Extra lengths of chain can be ordered and linked together.
Clamp or unclamp with a simple turn of the red key. The chain can then easily be removed clear from the workpiece.
Chains with rubber protective pads can also be provided on request (min. radius 200mm).