Downhold Clamps
cranked clamping lever
Price & Availability | CAD | Order No. | h1 | h2 | h3 | h4 | h5 | l1 | l2 | l3 | d1 | Stroke s1 | w1 | w2 | w3 | A/F | Clamping force max. kN |
Torque to max. Nm |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12426.W0032 | 20 | 23 | 8 | 7 | 15 | 44 | 28.5 | 26.5 | M 8x30 | 4.0 | 32 | 19 | 10 | 6 | 3.5 | 45 | 160 | ||||||||||||||||||||||||||||||||||||||
£ 140.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
12426.W0040 | 25 | 29 | 10 | 9 | 16 | 54 | 35.0 | 33.0 | M10x35 | 5.0 | 40 | 24 | 12 | 8 | 5.5 | 55 | 310 | ||||||||||||||||||||||||||||||||||||||
£ 156.23 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
12426.W0046 | 30 | 35 | 12 | 11 | 17 | 62 | 39.5 | 37.5 | M12x40 | 5.5 | 46 | 27 | 14 | 10 | 7.0 | 70 | 490 | ||||||||||||||||||||||||||||||||||||||
£ 175.46 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body/jaw: steel (42CrMo), tempered and black oxide finish.
Cam: steel (C45), tempered and black oxide finish.
Secure the body and the flanged collar with a socket head cap screw. Turn the cam with a wrench to clamp a workpiece.