Fixture Clamps
low profile
Price & Availability | CAD | Order No. | d1 | d2 | l1 | l2 | l3 min. |
w1 | w2 ±0.2 |
w3 | w4 | w5 | A/F | Torque to max. Nm |
Holding force F kN |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12111.W0003 | M 3 | 6.7 | 6 | 2 | 3 | 3.0 | 3.2 | 3.5 | 2.9 | 2.2 | 2.0 | 1.0 | 0.05 | 0.57 | ||||||||||||||||||||||||||||||||||||||
£ 27.63 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
12111.W0004 | M 4 | 8.7 | 8 | 3 | 4 | 3.5 | 4.2 | 4.6 | 4.0 | 3.0 | 2.5 | 1.5 | 0.09 | 1.43 | ||||||||||||||||||||||||||||||||||||||
£ 23.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
12111.W0005 | M 5 | 10.9 | 10 | 4 | 5 | 4.2 | 5.2 | 5.7 | 5.0 | 3.5 | 3.0 | 2.0 | 0.10 | 2.84 | ||||||||||||||||||||||||||||||||||||||
£ 27.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
12111.W0006 | M 6 | 13.5 | 12 | 5 | 6 | 5.4 | 6.4 | 7.1 | 6.1 | 4.5 | 4.0 | 4.5 | 0.30 | 4.95 | ||||||||||||||||||||||||||||||||||||||
£ 25.63 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
12111.W0008 | M 8 | 16.9 | 16 | 6 | 8 | 6.6 | 8.0 | 8.9 | 7.7 | 5.5 | 5.0 | 20.0 | 2.70 | 9.10 | ||||||||||||||||||||||||||||||||||||||
£ 30.82 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
12111.W0010 | M10 | 20.9 | 20 | 7 | 10 | 8.3 | 9.8 | 11.1 | 9.4 | 6.5 | 6.0 | 30.0 | 4.00 | 17.0 | ||||||||||||||||||||||||||||||||||||||
£ 32.56 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
12111.W0012 | M12 | 26.1 | 24 | 9 | 12 | 10.1 | 12.0 | 13.5 | 11.6 | 8.0 | 8.0 | 44.0 | 5.40 | 31.0 | ||||||||||||||||||||||||||||||||||||||
£ 34.48 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel, hardened and blue zinc coated.
Single piece clamping screw. Unique eccentric side profile of the clamp ensures both downhold and side clamping action.
"w1" = max. distance from component when clamping above component surface.
"w2" = max. distance from component when clamping below component surface.
"h" - workpiece height.
"l3" - min. suggested thread engagement.
Clamping stroke achieved via 120° turn of clamping screw.