Fixture Clamps
low profile
Price & Availability | CAD | Order No. | Type | d1 | h1 | l1 | Stroke s1 | w1 | A/F1 | A/F2 | Clamp force kN |
Torque to max. Nm |
Qty/pack | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12113.W0525 | Stainless Screw | M 4 x 0,7 | - | - | - | - | - | - | - | - | 4 | ||||||||||||||||||||||||||||||||||||||
£ 6.47 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
12113.W0205 | Stainless Clamp | M 4x0,7 | 2.80 | 9.6 | 0.76 | 3.80 | 3 | 7.93 | 0.9 | 2.0 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 51.20 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
12113.W0206 | Stainless Clamp | M 6x1 | 4.75 | 11.2 | 1.01 | 7.80 | 4 | 15.86 | 3.5 | 8.5 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 89.53 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
12113.W0208 | Stainless Clamp | M 8x1,25 | 6.35 | 15.0 | 1.01 | 10.20 | 5 | 20.60 | 3.5 | 11.3 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 88.11 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
12113.W0526 | Stainless Screw | M 6x1 | - | - | - | - | - | - | - | - | 4 | ||||||||||||||||||||||||||||||||||||||
£ 10.70 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
12113.W0528 | Stainless Screw | M 8x1,25 | - | - | - | - | - | - | - | - | 4 | ||||||||||||||||||||||||||||||||||||||
£ 13.41 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Hexagonal clamp: stainless steel.
Eccentric clamp screw and washer: stainless steel.
Clockwise rotation is recommended. Workpiece stop is on the right hand side of the clamp. For non-stainless steel versions of 12112.
Compact size and fast, strong clamping allows maximum number of parts to be clamped.
w1 - is the location to drill and tap from the edge of workpiece.