Price & Availability | CAD | Order No. | Type | Clamp height | Clamp stroke | h1 | h2 | h3 | h4 | h5 | l1 | l2 | w1 | d1 | Torque to max. Nm |
Clamping force max. kN |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10940.W0210 | Standard | 2.5 | 1.2 | 18 | 5 | 2.5 | - | - | 25 | 15 | 20 | 12 | 9 | 4 | ||||||||||||||||||||||||||||||||
£ 82.96 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
10940.W0215 | Raised | 7.5 | 1.2 | 18 | - | 2.5 | 5 | 10 | 25 | 15 | 20 | 12 | 9 | 4 | ||||||||||||||||||||||||||||||||
£ 87.52 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Spring steel.
Simple, very heavy-duty, low profile clamping. A quarter turn of the clamping screw generates up to 4000 N clamping force.
They have a swivel facility to allow clamping in any direction.
The clamps have unique "fingers" that push the workpiece down before clamping - even on castings with a negative draft.
These clamps achieve a positive downforce on both faces of the workpiece when used in conjunction with fixed stop, part nos. 10900 or 10920.