Units | Price/unit after discount | Applied Discount |
1 | £ 98.72 | 0% |
5 | £ 93.78 | 5% |
10 | £ 88.85 | 10% |
20 | £ 83.91 | 15% |
50 | £ 74.04 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 98.72 | 0% |
5 | £ 93.78 | 5% |
10 | £ 88.85 | 10% |
20 | £ 83.91 | 15% |
50 | £ 74.04 | 25% |
Tool: steel (HRc 43-45) or brass.
Screw: steel and oil resistant nitrile rubber.
O-ring: plastic.
Provides positive down force and a very low grip height. High vertical and horizontal clamping forces. The O-ring lifts the clamp when unclamping.
Hardness: approx. HRc 45.
Temperature range -30°C to +80°C.
Clamps sold by pack quantity.
The tool steel blunt edge is less likely to mark workpieces, whilst the knife edge version bites into the material for more aggressive machining requirements.
Often used with 12034 Talongrip or 12036 Versagrip.
Location rails are ideal for use with pitbull clamps.
1. Machine a slot for the Pitbull clamp in the fixture according to dimensions "w1" and "h1".
2. Drill and tap a fixing hole to match screw size- refer to dimension "l1" for distance of hole from the component.
3. Assemble clamp as shown in the diagram above.
4. Position the clamp, and loosely screw to fixture.
5. Load the component and tighten screw cap.
Dimension "h2" is the minimum recommended clamping height.