Spiral Cam Clamps
Price & Availability | CAD | Order No. | d1 | d2 | h1 | h2 | l1 | w1 | w2 | Stroke s1 | A/F1 | A/F2 | Torque to max. Nm |
Clamping force max. kN |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12109.W0024 | 24 | M 8x1,25 | 16 | 8 | 12 | 12 | 16.4 | 4.4 | 6 | 19 | 50 | 5.2 | 55 | ||||||||||||||||||||||||||||||||||||||
£ 51.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
12109.W0030 | 30 | M10x1,50 | 20 | 10 | 15 | 15 | 20.5 | 5.5 | 8 | 24 | 75 | 8.0 | 110 | ||||||||||||||||||||||||||||||||||||||
£ 61.31 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
12109.W0034 | 34 | M12x1,75 | 24 | 12 | 18 | 17 | 23.2 | 6.2 | 10 | 27 | 90 | 9.3 | 185 | ||||||||||||||||||||||||||||||||||||||
£ 72.11 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel (AISI 4140), HRc 33-39, blackened.
Simple and robust cam clamp. Easy to install. Actuated with spanner.
To install: insert flanged collar and locking screw into cam body. Tighten locking screw to fix cam in position. Load component, then use spanner to turn and actuate cam to clamp up to workpiece surface.