XYZ Xpansion Pins
press-fit
Units | Price/unit after discount | Applied Discount |
1 | £ 215.69 | 0% |
10 | £ 194.12 | 10% |
20 | £ 183.34 | 15% |
50 | £ 172.55 | 20% |
100 | £ 150.98 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 215.69 | 0% |
10 | £ 194.12 | 10% |
20 | £ 183.34 | 15% |
50 | £ 172.55 | 20% |
100 | £ 150.98 | 30% |
Body/shank: steel (SCM440), black oxide finish.
Tapered pin: steel (SCM440), nitrocarburised.
Handle: die-cast zinc (ZDC1), silver-grey painted.
Pin: stainless steel (AISI 303, 1.4305).
The lifting force is the power of the inner spring of the body to push up the moveable tapered pin.