Price & Availability | CAD | Order No. | Type | Size | d1 | d2 | d3 | d4 | d5 | d6 | h1 | Weight g |
h2 | l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | A/F | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12098.W0010 | Loc-down bolt | M10 | M10x1,5 | 9.9 | 5.0 | - | - | - | - | 16 | - | 42.8 | 40.2 | 14.1 | 18.7 | 5.3 | 4.6 | 6.3 | 10.5 | 5 | ||||||||||||||||||||||||||||||||||||||
£ 89.82 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12098.W0012 | Loc-down bolt | M12 | M12x1,75 | 12.6 | 7.9 | - | - | - | - | 27 | - | 43.8 | 38.5 | 15.8 | 16.0 | 6.3 | 5.7 | 6.8 | 12.3 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 89.82 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12098.W0016 | Loc-down bolt | M16 | M16x2 | 15.9 | 9.8 | - | - | - | - | 58 | - | 56.4 | 50.0 | 21.3 | 22.7 | 6.0 | 6.3 | 8.5 | 15.9 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 127.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12098.W0110 | Loc-down bushing | M10 | - | - | - | 13.2 | 10.2 | 18.0 | 10.0 | 10 | 2.9 | - | - | - | - | - | - | - | - | - | ||||||||||||||||||||||||||||||||||||||
£ 22.53 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12098.W0112 | Loc-down bushing | M12 | - | - | - | 16.3 | 13.0 | 22.0 | 9.7 | 14 | 1.6 | - | - | - | - | - | - | - | - | - | ||||||||||||||||||||||||||||||||||||||
£ 18.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12098.W0116 | Loc-down bushing | M16 | - | - | - | 20.7 | 16.1 | 26.9 | 14.1 | 30 | 3.6 | - | - | - | - | - | - | - | - | - | ||||||||||||||||||||||||||||||||||||||
£ 33.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12098.W0510 | Endmill cutter | M10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||||||||||||||||||||||||||||||||||||||
£ 187.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12098.W0512 | Endmill cutter | for M12, M16 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||||||||||||||||||||||||||||||||||||||
£ 202.16 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12098.W0535 | Bushing install tool | for M10 to M16 | - | - | - | - | - | - | - | 159 | - | - | - | - | - | - | - | - | - | - | ||||||||||||||||||||||||||||||||||||||
£ 37.50 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Type | Size | d1 | d2 | d3 | d4 | d5 | d6 | h1 | Weight g |
h2 | l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | A/F |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12098.W0010 | Loc-down bolt | M10 | M10x1,5 | 9.9 | 5.0 | - | - | - | - | 16 | - | 42.8 | 40.2 | 14.1 | 18.7 | 5.3 | 4.6 | 6.3 | 10.5 | 5 |
12098.W0012 | Loc-down bolt | M12 | M12x1,75 | 12.6 | 7.9 | - | - | - | - | 27 | - | 43.8 | 38.5 | 15.8 | 16.0 | 6.3 | 5.7 | 6.8 | 12.3 | 6 |
12098.W0016 | Loc-down bolt | M16 | M16x2 | 15.9 | 9.8 | - | - | - | - | 58 | - | 56.4 | 50.0 | 21.3 | 22.7 | 6.0 | 6.3 | 8.5 | 15.9 | 8 |
12098.W0110 | Loc-down bushing | M10 | - | - | - | 13.2 | 10.2 | 18.0 | 10.0 | 10 | 2.9 | - | - | - | - | - | - | - | - | - |
12098.W0112 | Loc-down bushing | M12 | - | - | - | 16.3 | 13.0 | 22.0 | 9.7 | 14 | 1.6 | - | - | - | - | - | - | - | - | - |
12098.W0116 | Loc-down bushing | M16 | - | - | - | 20.7 | 16.1 | 26.9 | 14.1 | 30 | 3.6 | - | - | - | - | - | - | - | - | - |
12098.W0510 | Endmill cutter | M10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
12098.W0512 | Endmill cutter | for M12, M16 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
12098.W0535 | Bushing install tool | for M10 to M16 | - | - | - | - | - | - | - | 159 | - | - | - | - | - | - | - | - | - | - |
Bolt: stainless steel, heat treated
Bushings: alloy steel (4140), Rc 58-60, black oxide finish
Endmill cutter: stainless steel, heat treated
Install tool: stainless steel, heat treated
**Please note: max. clamping force is typically 0,33kN. force for every 1 Nm. of torque, and is dependent upon workpiece material.
Max torque:
With bushing 20 Nm.
Alu/brass (without bush) 20 Nm.
Mild steel/ stainles steel 27Nm.
Metals HRc 45 20Nm.
See technical pages.
Ideal low cost quick component and fixture change. Use in conjunction with location pins 36340 and drill bushes 30800 for fast and accurate positioning. Provides repeatability to 0,01mm.
Time saving solution, removing the need for traditional bolts whilst reducing tooling interference from traditional clamping methods.
Ideal for high speed machining of components.
See installation guidance sheet for correct installation procedure.