Units | Price/unit after discount | Applied Discount |
1 | £ 1,175.55 | 0% |
10 | £ 1,058.00 | 10% |
20 | £ 999.22 | 15% |
50 | £ 940.44 | 20% |
100 | £ 822.89 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 1,175.55 | 0% |
10 | £ 1,058.00 | 10% |
20 | £ 999.22 | 15% |
50 | £ 940.44 | 20% |
100 | £ 822.89 | 30% |
Steel, tempered, burnished.
Can be used on T-slots and grid plates by means of adapters which are screwed in the base element. The individual elements are joined together and connected by means of a threaded ring. The insertion tool makes it possible to use the locknut and base element as well as a thread adapter.
Can be used with other elements to achieve heights of up to 1.6 metres, with a max. load of 60 kN. Observe possible buckling loads.
Do not adjust screw jacks under load.