Modular Screw Jack
Price & Availability | CAD | Order No. | h1 min. |
h1 max. |
h2 | h3 | d1 | d2 | d3 | d4 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15370.W0116 | 150 | 166.5 | 100 | 50 | M76x3 | 89 | 75 | 42.5 | 3132 | ||||||||||||||||||||||||||||||||||||||
£ 572.48 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
15370.W0126 | 250 | 266.5 | 200 | 50 | M76x3 | 89 | 75 | 42.5 | 6228 | ||||||||||||||||||||||||||||||||||||||
£ 768.39 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
15370.W0135 | 350 | 366.5 | 300 | 50 | M76x3 | 89 | 75 | 42.5 | 7493 | ||||||||||||||||||||||||||||||||||||||
£ 806.66 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel, tempered, burnished.
These spacer elements are used with modular screw jacks 15370. Using the item can allow stopless height range of up to 1620mm.
Can be used with other elements to achieve heights of up to 1.6 metres, with a max. load of 60 kN. Observe possible buckling loads.
Do not adjust screw jacks under load.