Screw Jack Holders
Price & Availability | CAD | Order No. | d1 | d2 | h1 | h2 | Static load max. kN |
Weight g |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15090.W0030 | 45 | 12 | 25 | 8 | 30 | 240 | ||||||||||||||||||||||||||||||||
£ 59.24 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Pad: steel, tempered.
Ball: steel, hardened.
Designed for use with screw jacks and for supporting heavy duty cast iron and forged parts.
The pivot ball minimizes the friction on the support. The use of a point-like support reduces the transmission of the turning force generated by the machine spindle.
See technical pages for the table of screw jack suitability.