Price & Availability | CAD | Order No. | d1 tol. h11 |
d2 | d3 | l1 max. |
l2 | l3 | Hub bore d4 tol. H7 |
Location hole shaft d5 | w1 +0.2 |
A/F | Tightening torque max. Nm |
Fitting tool 32940 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32940.W0006 | 8 | M 4 | M 2,5 | 27 | 8 | 4 | 8 | 6-10 | 2.8 | 3 | 2.9 | .W0806 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 41.51 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32940.W0010 | 10 | M 5 | M 3 | 33 | 10 | 5 | 10 | 10-15 | 3.3 | 4 | 6.0 | .W0810 | 12 | ||||||||||||||||||||||||||||||||||||||
£ 43.31 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32940.W0015 | 12 | M 6 | M 4 | 39 | 12 | 6 | 12 | 15-20 | 3.5 | 5 | 10.0 | .W0815 | 21 | ||||||||||||||||||||||||||||||||||||||
£ 45.75 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32940.W0020 | 16 | M 8 | M 5 | 46 | 16 | 8 | 16 | 20-30 | 4.0 | 6 | 25.0 | .W0820 | 52 | ||||||||||||||||||||||||||||||||||||||
£ 50.49 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32940.W0030 | 20 | M10 | M 6 | 53 | 20 | 10 | 20 | 30-40 | 4.8 | 8 | 46.0 | .W0830 | 98 | ||||||||||||||||||||||||||||||||||||||
£ 54.06 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32940.W0040 | 25 | M12 | M 8 | 70 | 25 | 12 | 25 | 40-60 | 5.6 | 10 | 82.0 | .W0840 | 183 | ||||||||||||||||||||||||||||||||||||||
£ 61.14 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32940.W0060 | 30 | M16 | M10 | 81 | 30 | 16 | 30 | 60-125 | 7.9 | 14 | 206.0 | .W0860 | 344 | ||||||||||||||||||||||||||||||||||||||
£ 79.85 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: steel, heat-treated, blackened.
Clamping screw: steel, zincpplated.
Spring: stainless.
RoHS compliant
REACH: contains no SVHC materials
Installation:
1) machine bores
2) insert shaft clamp
3) expand jaws to appropriate dimension of the part to be clamped
4) position the shaft
5) clamp it using the working tool
The thread d3 serves to hold the assembly tool (optional).
For clamping shafts, axles, columns, bolts, bars, pipes etc. (with diameters 6-125mm), quickly and easily.