Units | Price/unit after discount | Applied Discount |
1 | £ 143.44 | 0% |
3 | £ 129.10 | 10% |
5 | £ 121.92 | 15% |
10 | £ 114.75 | 20% |
20 | £ 107.58 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 143.44 | 0% |
3 | £ 129.10 | 10% |
5 | £ 121.92 | 15% |
10 | £ 114.75 | 20% |
20 | £ 107.58 | 25% |
Steel Type:
Body: steel, blackened. Spiral eccentric and washer case hardened.
Screw: bolt nitrated.
Gear lever handle: steel, ground, blackened.
Ball knob: DIN 319 black plastic, (PF31).
Stainless Steel Type:
Body: stainless steel 1.4305 (AISI 303), nickel plated.
Screw: stainless steel 1.4021, heat-treated, nickel plated.
Gear lever handle: stainless steel, 1.4305, dull blasted.
Ball knob: DIN 319 black plastic, (PF31).
Through manually adjusting the setting of the clamping lever, the lever can be placed in the most convenient position for clamping.
Type A & B - force generated from TOP of catch.
Type C & D - force generated from BOTTOM of catch.
Left hard acting version can be supplied on request.