Eccentric Clamps
side action
Price & Availability | CAD | Order No. | w1 | w2 | l1 | d1 | h1 min. |
h1 max. |
l2 | l3 | Weight g |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18000.W0001 | 30 | 20 | 100 | M12 | 26 | 35 | 21-43 | 37 | 1000 | ||||||||||||||||||||||||||||||||
£ 128.58 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||
18000.W0002 | 40 | 20 | 125 | M16 | 26 | 35 | 34-66 | 45 | 1400 | ||||||||||||||||||||||||||||||||
£ 143.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel, heat-treated, burnished.
Especially useful on component fixtures.
Actuation by hand requires force (HF) of 150N approximately.
Clamping force (F) exerted is approximately 16x hand force (HF) applied.