Eccentric Clamps
side action
Price & Availability | CAD | Order No. | Material | w1 | l1 | d1 | h1 max. |
d2 | d3 | Range of adj. h2 |
h3 | h4 min. |
Clamping stroke s1 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18580.W0302 | Stainless | 20 | 82 | M 8 | 19.5 | 20 | 25 | 2.5 | 15 | 3.7 | 1.00 | 130 | ||||||||||||||||||||||||||||||||||||||
£ 32.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
18580.W0303 | Stainless | 16 | 63 | M 5 | 16.4 | 16 | 19 | 1.5 | 13 | 3.0 | 0.75 | 65 | ||||||||||||||||||||||||||||||||||||||
£ 26.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
18580.W0301 | Stainless | 16 | 63 | M 6 | 16.4 | 16 | 19 | 1.5 | 13 | 3.0 | 0.75 | 64 | ||||||||||||||||||||||||||||||||||||||
£ 26.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
18580.W0102 | Steel | 20 | 82 | M 8 | 19.5 | 20 | 25 | 2.5 | 15 | 3.7 | 1.00 | 130 | ||||||||||||||||||||||||||||||||||||||
£ 24.79 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
18580.W0103 | Steel | 16 | 63 | M 5 | 16.4 | 16 | 19 | 1.5 | 13 | 3.0 | 0.75 | 65 | ||||||||||||||||||||||||||||||||||||||
£ 20.81 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
18580.W0101 | Steel | 16 | 63 | M 6 | 16.4 | 16 | 19 | 1.5 | 13 | 3.0 | 0.75 | 64 | ||||||||||||||||||||||||||||||||||||||
£ 20.81 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Handle: zinc die-cast, black plastic coated. Threaded part, inner parts, adjusting nut: stainless steel (AISI 303, 1.4305).
Bearing washer: reinforced glass, thermoplastic.
Enables quick and easy clamping of work-pieces.
Adjustable type enables repositioning of lever to avoid obstruction of the work-piece.
Withstands temperatures of up to 80° C.