Eccentric Clamps
side action
Units | Price/unit after discount | Applied Discount |
1 | £ 34.13 | 0% |
5 | £ 30.72 | 10% |
10 | £ 29.01 | 15% |
20 | £ 25.60 | 25% |
50 | £ 22.18 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 34.13 | 0% |
5 | £ 30.72 | 10% |
10 | £ 29.01 | 15% |
20 | £ 25.60 | 25% |
50 | £ 22.18 | 35% |
Handle: zinc die-cast, black plastic coated.
Grub screw, inner parts, adjusting nut: steel, zinc plated or stainless steel (AISI 303, 1.4305).
Bearing washer: Thermoplastic (POM), glass-reinforced.
Enables quick and easy clamping of workpieces. Adjustable type enables re-positioning of lever to avoid obstruction of the workpiece.
Withstands temperatures of up to 80° C.