Parallel Pairs
Units | Price/unit after discount | Applied Discount |
1 | £ 1,214.32 | 0% |
3 | £ 1,153.60 | 5% |
5 | £ 1,092.89 | 10% |
10 | £ 1,032.17 | 15% |
Units | Price/unit after discount | Applied Discount |
1 | £ 1,214.32 | 0% |
3 | £ 1,153.60 | 5% |
5 | £ 1,092.89 | 10% |
10 | £ 1,032.17 | 15% |
Steel, case-hardened and finely ground in pairs.
Machined in parallel and square. Set increments are 1mm.
Super high precision version. For standard precision model, (see part no 17200 for full tolerances).
Tolerances:
h1 (height) pair tolerance tp = to IT5.
h1 (height) and w1 (width) standard (single) tolerance ±0,01mm.
All other dimensions to DIN ISO 2768m.