Parallel Pairs
Units | Price/unit after discount | Applied Discount |
1 | £ 302.31 | 0% |
3 | £ 287.19 | 5% |
5 | £ 272.08 | 10% |
10 | £ 256.96 | 15% |
Units | Price/unit after discount | Applied Discount |
1 | £ 302.31 | 0% |
3 | £ 287.19 | 5% |
5 | £ 272.08 | 10% |
10 | £ 256.96 | 15% |
Steel, case-hardened and finely ground in pairs.
The thickness of these parallels matches the slot width on machine tables (tolerance H8).
Tolerances:
h1 (height) pair tolerance tp = IT5.
h1 (height) standard (single) tolerance to DIN ISO 2768m.
w1 (width) standard (single) tolerance = h7
Other dimensions to DIN ISO 2768m.
Ideally used for stops on small and medium machines. They allow rapid alignment of the workpiece to the table.