Units | Price/unit after discount | Applied Discount |
1 | £ 18.40 | 0% |
10 | £ 16.56 | 10% |
15 | £ 15.64 | 15% |
25 | £ 14.72 | 20% |
50 | £ 12.88 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 18.40 | 0% |
10 | £ 16.56 | 10% |
15 | £ 15.64 | 15% |
25 | £ 14.72 | 20% |
50 | £ 12.88 | 30% |
High grade steel. Hardened 740 +HV10.
Hole, d1 ground ISO tolerance F7.
o/d-d2 ground ISO tolerance n6, to fit standard hole tolerance H7. Length l1 to ±0,2 for lengths 6 to 30mm.
d1 dimension tolerance to F7.
Key to dimensions l1:
- l1 short
- l1 medium
- l1 long
Table of lengths l1:
A- 6mm
B- 8mm
C- 9mm
D- 10mm
E- 12mm
F- 16mm
H- 20mm
J- 25mm
K- 28mm
L- 30mm
M- 35mm
N- 36mm
P- 40mm
R- 45mm
S- 56mm
T- 67mm
W- 78mm
Sizes 48,0 i/d and above are made to order.
Please note sizes d1 <0,9 prices available on request.0,9 prices available on request.>
Drill bushes produced to standard DIN increments for internal bores:
i/d's 0,9mm to 15,0mm - 0,1mm increments e.g. 1,1 mm, 1,2mm etc.
i/d's 15,1mm and over -0,5mm increments.