Toggle Clamps
auto adjust - angle base
Price & Availability | Order No. | Size | F1 kN |
Automatic height compensation s1 | Height compensation max. |
Clamping screw | h1 | h2 | h3 | l1 | Weight g |
l2 | l3 | l4 min. |
l4 max. |
l5 | d1 | d2 | d3 | d4 | w1 | w2 | w3 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42611.W0015 | 15 | 2 | 8 | 25 | M 6x37 | 173 | 91 | 66 | 167 | 272 | 42-59 | 45 | 14 | 29 | 25.4 | 8.5 | 5.6 | 5.6 | M 6 | 38 | 20,0-26,0 | 7.1 | |||||||||||||||||||||||||||||||||||||
£ 44.04 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
42611.W0025 | 25 | 3 | 13 | 35 | M 8x50 | 238 | 119 | 84 | 236 | 544 | 58-83 | 57 | 19 | 39 | 38.1 | 11.8 | 6.5 | 6.5 | M 8 | 51 | 20,5-30,0 | 10.6 | |||||||||||||||||||||||||||||||||||||
£ 46.73 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Order No. | Size | F1 kN |
Automatic height compensation s1 | Height compensation max. |
Clamping screw | h1 | h2 | h3 | l1 | Weight g |
l2 | l3 | l4 min. |
l4 max. |
l5 | d1 | d2 | d3 | d4 | w1 | w2 | w3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42611.W0015 | 15 | 2 | 8 | 25 | M 6x37 | 173 | 91 | 66 | 167 | 272 | 42-59 | 45 | 14 | 29 | 25.4 | 8.5 | 5.6 | 5.6 | M 6 | 38 | 20,0-26,0 | 7.1 |
42611.W0025 | 25 | 3 | 13 | 35 | M 8x50 | 238 | 119 | 84 | 236 | 544 | 58-83 | 57 | 19 | 39 | 38.1 | 11.8 | 6.5 | 6.5 | M 8 | 51 | 20,5-30,0 | 10.6 |
Body: steel, zinc plated.
Ergonomic, soft feel and oil-resistant handle with large grip area.
Supplied complete with zinc plated clamping screw (with rubber pad).
Automatically adjusts to suit work-piece height.
Temperature range -10°C to +80°C.