Toggle Clamps
heavy duty - push-pull
Units | Price/unit after discount | Applied Discount |
1 | £ 144.05 | 0% |
5 | £ 129.65 | 10% |
15 | £ 122.44 | 15% |
25 | £ 115.24 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 144.05 | 0% |
5 | £ 129.65 | 10% |
15 | £ 122.44 | 15% |
25 | £ 115.24 | 20% |
Body: cast iron, malleable, burnished.
Lever and rod: tempered steel, burnished.
Handle: ergonomic soft feel, oil-resistant, with large grip area.
Supplied complete with zinc plated and tempered clamping screw.
Heavy duty version with long guide rod.
Temperature range -10°C to +80°C.
For push and pull clamping.