Price & Availability | CAD | Order No. | Size | F1 kN |
Clamping screw | h1 | h2 | h3 | h4 min. |
h4 max. |
l1 | l2 | l3 | Weight g |
l4 | l5 | l6 | l7 | l8 | w1 | w2 | w3 | d1 | α | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46080.W0202 | 2 | 2.5 | M 6x50 | 127 | 25 | 15 | -13.5 | 6 | 94 | 85 | 57 | 320 | 37 | 21 | 20 | 8.5 | 30 | 47 | 32 | 6.1 | 7.1 | 120° | ||||||||||||||||||||||||||||||||
£ 157.26 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
46080.W0204 | 4 | 5.0 | M12x80 | 216 | 44 | 24 | -19.0 | 14 | 160 | 146 | 100 | 1250 | 60 | 75 | 30 | 15.0 | - | 65 | 45 | 12.2 | 8.5 | 120° | ||||||||||||||||||||||||||||||||
£ 244.54 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
46080.W0206 | 6 | 6.0 | M12x110 | 263 | 65 | 30 | -22.0 | 35 | 185 | 181 | 121 | 2130 | 75 | 95 | 45 | 15.0 | - | 78 | 52 | 12.2 | 10.5 | 120° | ||||||||||||||||||||||||||||||||
£ 295.91 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
46080.W0208 | 8 | 12.0 | M12x110 | 303 | 71 | 36 | -10.0 | 41 | 203 | 226 | 151 | 4050 | 95 | 120 | 55 | 20.0 | - | 108 | 75 | 12.2 | 12.5 | 120° | ||||||||||||||||||||||||||||||||
£ 340.17 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Size | F1 kN |
Clamping screw | h1 | h2 | h3 | h4 min. |
h4 max. |
l1 | l2 | l3 | Weight g |
l4 | l5 | l6 | l7 | l8 | w1 | w2 | w3 | d1 | α |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46080.W0202 | 2 | 2.5 | M 6x50 | 127 | 25 | 15 | -13.5 | 6 | 94 | 85 | 57 | 320 | 37 | 21 | 20 | 8.5 | 30 | 47 | 32 | 6.1 | 7.1 | 120° |
46080.W0204 | 4 | 5.0 | M12x80 | 216 | 44 | 24 | -19.0 | 14 | 160 | 146 | 100 | 1250 | 60 | 75 | 30 | 15.0 | - | 65 | 45 | 12.2 | 8.5 | 120° |
46080.W0206 | 6 | 6.0 | M12x110 | 263 | 65 | 30 | -22.0 | 35 | 185 | 181 | 121 | 2130 | 75 | 95 | 45 | 15.0 | - | 78 | 52 | 12.2 | 10.5 | 120° |
46080.W0208 | 8 | 12.0 | M12x110 | 303 | 71 | 36 | -10.0 | 41 | 203 | 226 | 151 | 4050 | 95 | 120 | 55 | 20.0 | - | 108 | 75 | 12.2 | 12.5 | 120° |
Body: steel, black oxide coated.
Lever: cast steel, black oxide coated.
Bushes: reamed, case hardened.
Pins: hardened, ground and permanently lubricated.
Handle: ergonomic soft feel, oil-resistant, with large grip area.
Supplied complete with zinc plated and tempered clamping screw (with rubber pad).
Heavy vertical toggle clamps are especially suitable for production equipment and fixtures.
Temperature range -10°C to +80°C.
Clamp nuts on lever arm to vary friction in movement.
Supplement these base modular toggle clamps with your own clamping arms, handles etc. to meet the requirements of your specific application.