Units | Price/unit after discount | Applied Discount |
1 | £ 340.17 | 0% |
3 | £ 323.16 | 5% |
5 | £ 306.15 | 10% |
10 | £ 272.14 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 340.17 | 0% |
3 | £ 323.16 | 5% |
5 | £ 306.15 | 10% |
10 | £ 272.14 | 20% |
Body: steel, black oxide coated.
Lever: cast steel, black oxide coated.
Bushes: reamed, case hardened.
Pins: hardened, ground and permanently lubricated.
Handle: ergonomic soft feel, oil-resistant, with large grip area.
Supplied complete with zinc plated and tempered clamping screw (with rubber pad).
Heavy vertical toggle clamps are especially suitable for production equipment and fixtures.
Temperature range -10°C to +80°C.
Clamp nuts on lever arm to vary friction in movement.
Supplement these base modular toggle clamps with your own clamping arms, handles etc. to meet the requirements of your specific application.