Toggle Clamps
heavy duty - vertical
Price & Availability | CAD | Order No. | Size | F1 kN |
F2 kN |
F3 kN |
F4 kN |
F5 kN |
h1 | h2 | h3 | h4 | h5 | h6 | l1 | l2 | l3 | Weight g |
l4 | l5 | l6 | l7 | l8 | l9 | w1 | w2 | w3 | d1 | d2 | d3 | d4 | d5 | Piston dia. | Piston stroke | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46100.W0000 | 0 | 0.6 | 1.0 | 0.2 | 0.4 | 0.1 | 75.5 | 53.5 | 47.5 | 25.5 | 10 | 6 | 50 | 33.5 | 14 | 110 | 8.5 | 22.0 | 11 | 5.5 | - | - | 35 | 27 | 5 | M 6 | 4.5 | - | - | - | 16 | 40 | ||||||||||||||||||||||||||||||||
£ 315.31 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
46100.W0001 | 1 | 0.8 | 1.2 | 0.6 | 0.8 | 0.2 | 96.0 | 68.0 | 61.5 | 37.0 | 12 | 8 | 61 | 41.0 | 17 | 230 | 9.0 | 28.0 | 14 | 8.0 | - | - | 50 | 35 | 6 | M 8 | 7.0 | - | - | - | 20 | 40 | ||||||||||||||||||||||||||||||||
£ 354.43 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
46100.W0004 | 4 | 6.0 | 9.0 | 1.5 | 2.2 | 0.8 | 197.0 | 122.0 | 109.0 | 57.0 | 30 | 12 | 154 | 82.0 | 54 | 2535 | 10.0 | 77.0 | 52 | 10.0 | 47.0 | 27 | 90 | 70 | 15 | M12x1,25 | 11.0 | 6.2 | 20 | 18 | 40 | 80 | ||||||||||||||||||||||||||||||||
£ 615.34 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
46100.W0006 | 6 | 12.0 | 18.0 | 2.5 | 3.5 | 1.0 | 215.0 | 147.0 | 129.0 | 61.0 | 40 | 12 | 169 | 90.0 | 60 | 4215 | 10.0 | 85.0 | 55 | 11.0 | 53.0 | 26 | 105 | 83 | 20 | M16x1,50 | 11.0 | 8.2 | 24 | 24 | 50 | 100 | ||||||||||||||||||||||||||||||||
£ 720.71 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
46100.W0008 | 8 | 20.0 | 30.0 | 4.0 | 6.0 | 1.8 | 306.0 | 196.0 | 176.0 | 86.0 | 60 | 12 | 235 | 127.5 | 95 | 10670 | 9.5 | 112.5 | 80 | 12.5 | 69.5 | 40 | 136 | 111 | 30 | M16x1,50 | 13.0 | 13.0 | 40 | 34 | 63 | 120 | ||||||||||||||||||||||||||||||||
£ 960.38 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Size | F1 kN |
F2 kN |
F3 kN |
F4 kN |
F5 kN |
h1 | h2 | h3 | h4 | h5 | h6 | l1 | l2 | l3 | Weight g |
l4 | l5 | l6 | l7 | l8 | l9 | w1 | w2 | w3 | d1 | d2 | d3 | d4 | d5 | Piston dia. | Piston stroke |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46100.W0000 | 0 | 0.6 | 1.0 | 0.2 | 0.4 | 0.1 | 75.5 | 53.5 | 47.5 | 25.5 | 10 | 6 | 50 | 33.5 | 14 | 110 | 8.5 | 22.0 | 11 | 5.5 | - | - | 35 | 27 | 5 | M 6 | 4.5 | - | - | - | 16 | 40 |
46100.W0001 | 1 | 0.8 | 1.2 | 0.6 | 0.8 | 0.2 | 96.0 | 68.0 | 61.5 | 37.0 | 12 | 8 | 61 | 41.0 | 17 | 230 | 9.0 | 28.0 | 14 | 8.0 | - | - | 50 | 35 | 6 | M 8 | 7.0 | - | - | - | 20 | 40 |
46100.W0004 | 4 | 6.0 | 9.0 | 1.5 | 2.2 | 0.8 | 197.0 | 122.0 | 109.0 | 57.0 | 30 | 12 | 154 | 82.0 | 54 | 2535 | 10.0 | 77.0 | 52 | 10.0 | 47.0 | 27 | 90 | 70 | 15 | M12x1,25 | 11.0 | 6.2 | 20 | 18 | 40 | 80 |
46100.W0006 | 6 | 12.0 | 18.0 | 2.5 | 3.5 | 1.0 | 215.0 | 147.0 | 129.0 | 61.0 | 40 | 12 | 169 | 90.0 | 60 | 4215 | 10.0 | 85.0 | 55 | 11.0 | 53.0 | 26 | 105 | 83 | 20 | M16x1,50 | 11.0 | 8.2 | 24 | 24 | 50 | 100 |
46100.W0008 | 8 | 20.0 | 30.0 | 4.0 | 6.0 | 1.8 | 306.0 | 196.0 | 176.0 | 86.0 | 60 | 12 | 235 | 127.5 | 95 | 10670 | 9.5 | 112.5 | 80 | 12.5 | 69.5 | 40 | 136 | 111 | 30 | M16x1,50 | 13.0 | 13.0 | 40 | 34 | 63 | 120 |
Body: tempered steel, burnished.
Axle Bolts: tempered and ground, locked with circlips.
Bushes: case hardened and greased.
The clamping forces F3 and F4 can be achieved by using a cylinder with piston force F5. This clamp can be equipped with a normal hydraulic or pneumatic cylinder.The rod joint is exchangeable.