Toggle Clamps
heavy duty - vertical
Price & Availability | CAD | Order No. | Size | F1 kN |
F2 kN |
F3 kN |
F4 kN |
F5 kN |
h1 | h2 | h3 | h4 | h5 | h6 | h7 | l1 | l10 | l11 | l2 | l3 | Weight g |
l4 | l5 | l6 | l7 | l8 | l9 | Stroke s1 | w1 | w2 | w3 | w4 | w5 | d1 | d2 | d3 | d4 | d5 | d6 | α | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46200.W0004 | 4 | 6 | 9 | 1.5 | 2.2 | 0.75 | 206 | 130 | 117 | 82 | 65 | 30 | 12 | 172 | 18 | 10 | 82 | 76 | 2400 | 54 | 20.0 | 67.0 | 47 | 33.0 | 27 | 74 | 90 | 90 | 75.5 | 70 | 15 | M12x1,25 | 29.5 | 14 | 11 | 6.5 | 6.2 | 9,0° | ||||||||||||||||||||||||||||||||
£ 625.55 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
46200.W0006 | 6 | 12 | 18 | 2.5 | 3.5 | 1.00 | 226 | 155 | 137 | 92 | 69 | 40 | 15 | 200 | 24 | 12 | 91 | 88 | 4300 | 60 | 22.0 | 73.5 | 54 | 29.5 | 26 | 87 | 107 | 100 | 87.5 | 83 | 20 | M16x1,50 | 37.0 | 18 | 13 | 6.5 | 8.2 | 7,5° | ||||||||||||||||||||||||||||||||
£ 775.10 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
46200.W0008 | 8 | 20 | 30 | 4.0 | 6.0 | 1.80 | 318 | 204 | 184 | 124 | 94 | 60 | 20 | 265 | 40 | 15 | 125 | 120 | 11000 | 95 | 24.5 | 109.0 | 67 | 44.0 | 40 | 120 | 145 | 123 | 120.5 | 115 | 30 | M16x1,50 | 32.0 | 17 | 13 | 6.5 | 13.2 | 6,5° | ||||||||||||||||||||||||||||||||
£ 1,041.97 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Size | F1 kN |
F2 kN |
F3 kN |
F4 kN |
F5 kN |
h1 | h2 | h3 | h4 | h5 | h6 | h7 | l1 | l10 | l11 | l2 | l3 | Weight g |
l4 | l5 | l6 | l7 | l8 | l9 | Stroke s1 | w1 | w2 | w3 | w4 | w5 | d1 | d2 | d3 | d4 | d5 | d6 | α |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46200.W0004 | 4 | 6 | 9 | 1.5 | 2.2 | 0.75 | 206 | 130 | 117 | 82 | 65 | 30 | 12 | 172 | 18 | 10 | 82 | 76 | 2400 | 54 | 20.0 | 67.0 | 47 | 33.0 | 27 | 74 | 90 | 90 | 75.5 | 70 | 15 | M12x1,25 | 29.5 | 14 | 11 | 6.5 | 6.2 | 9,0° |
46200.W0006 | 6 | 12 | 18 | 2.5 | 3.5 | 1.00 | 226 | 155 | 137 | 92 | 69 | 40 | 15 | 200 | 24 | 12 | 91 | 88 | 4300 | 60 | 22.0 | 73.5 | 54 | 29.5 | 26 | 87 | 107 | 100 | 87.5 | 83 | 20 | M16x1,50 | 37.0 | 18 | 13 | 6.5 | 8.2 | 7,5° |
46200.W0008 | 8 | 20 | 30 | 4.0 | 6.0 | 1.80 | 318 | 204 | 184 | 124 | 94 | 60 | 20 | 265 | 40 | 15 | 125 | 120 | 11000 | 95 | 24.5 | 109.0 | 67 | 44.0 | 40 | 120 | 145 | 123 | 120.5 | 115 | 30 | M16x1,50 | 32.0 | 17 | 13 | 6.5 | 13.2 | 6,5° |
Body: tempered steel, burnished.
Axle Bolts: tempered and ground, locked with circlips.
Bushes: case hardened and greased.
The clamping forces F3 and F4 can be achieved by using a cylinder with piston force F5. This clamp can be equipped with a normal hydraulic or pneumatic cylinder. The rod joint is exchangeable.