Price & Availability | CAD | Order No. | Size | F1 kN |
h1 | h2 | h3 | h4 | h5 | l1 | l2 | Weight g |
l3 | l4 | l5 | l6 | r1 | r2 | w1 | w2 | d1 | α | ß | y | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46050.W0002 | 2 | 2.5 | 76 | 38 | 18 | 20.0 | 5 | 58 | 32 | 205 | 22 | 22 | 11 | 12 | 5 | 10.0 | 31 | 6 | M 6 | 200° | 70° | 40° | ||||||||||||||||||||||||||||||||
£ 132.75 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
46050.W0004 | 4 | 7.0 | 112 | 58 | 38 | 20.0 | 12 | 82 | 41 | 855 | 26 | 30 | 15 | 16 | 8 | 15.0 | 52 | 10 | M 8 | 200° | 70° | 40° | ||||||||||||||||||||||||||||||||
£ 152.79 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
46050.W0006 | 6 | 11.0 | 145 | 78 | 50 | 28.0 | 16 | 105 | 55 | 1600 | 36 | 36 | 18 | 20 | 11 | 18.0 | 60 | 12 | M10 | 200° | 70° | 40° | ||||||||||||||||||||||||||||||||
£ 186.61 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
46050.W0008 | 8 | 22.5 | 172 | 98 | 65 | 33.0 | 19 | 135 | 72 | 3100 | 50 | 50 | 25 | 27 | 14 | 22.5 | 76 | 16 | M12 | 200° | 70° | 40° | ||||||||||||||||||||||||||||||||
£ 225.42 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
46050.W0010 | 10 | 34.0 | 210 | 117 | 83 | 33.5 | 25 | 155 | 77 | 5560 | 52 | 70 | 35 | 22 | 14 | 25.0 | 90 | 20 | M16 | 200° | 60° | 28° | ||||||||||||||||||||||||||||||||
£ 284.29 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Size | F1 kN |
h1 | h2 | h3 | h4 | h5 | l1 | l2 | Weight g |
l3 | l4 | l5 | l6 | r1 | r2 | w1 | w2 | d1 | α | ß | y |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46050.W0002 | 2 | 2.5 | 76 | 38 | 18 | 20.0 | 5 | 58 | 32 | 205 | 22 | 22 | 11 | 12 | 5 | 10.0 | 31 | 6 | M 6 | 200° | 70° | 40° |
46050.W0004 | 4 | 7.0 | 112 | 58 | 38 | 20.0 | 12 | 82 | 41 | 855 | 26 | 30 | 15 | 16 | 8 | 15.0 | 52 | 10 | M 8 | 200° | 70° | 40° |
46050.W0006 | 6 | 11.0 | 145 | 78 | 50 | 28.0 | 16 | 105 | 55 | 1600 | 36 | 36 | 18 | 20 | 11 | 18.0 | 60 | 12 | M10 | 200° | 70° | 40° |
46050.W0008 | 8 | 22.5 | 172 | 98 | 65 | 33.0 | 19 | 135 | 72 | 3100 | 50 | 50 | 25 | 27 | 14 | 22.5 | 76 | 16 | M12 | 200° | 70° | 40° |
46050.W0010 | 10 | 34.0 | 210 | 117 | 83 | 33.5 | 25 | 155 | 77 | 5560 | 52 | 70 | 35 | 22 | 14 | 25.0 | 90 | 20 | M16 | 200° | 60° | 28° |
Body: steel, black oxide coated.
Lever: cast steel, black oxide coated.
Bushes: reamed and case hardened bearings.
Pins: hardened, ground and permanently lubricated.
Mechanism can be welded at an angle to it's support. Clamp nuts on lever arm enable adjustment of friction in clamp movement.
Temperature range -10°C to +80°C.
Supplement these base modular toggle clamps with your own clamping arms, handles etc. to meet the requirements of your specific application.