Units | Price/unit after discount | Applied Discount |
1 | £ 46.45 | 0% |
10 | £ 41.81 | 10% |
15 | £ 39.48 | 15% |
25 | £ 37.16 | 20% |
50 | £ 32.52 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 46.45 | 0% |
10 | £ 41.81 | 10% |
15 | £ 39.48 | 15% |
25 | £ 37.16 | 20% |
50 | £ 32.52 | 30% |
Body: steel matt black.
Bushes: case hardened and pre-lubricated.
Handle: plastic, black, oil resistant, ergonomic.
Supplied complete with matt black clamping screw (with rubber pad).
For fastening to mounting plates, etc.
symbola/symbol* alternative angle through using the removable stop.
Opening angle (symbola/symbol/symbola/symbol*) can be changed by pressing in a stop pin on the clamp body.
For optical analysis applications.
Designed specifically for clamping of parts during photometric measurement. Uniform matt black surface prevents reflection, enabling easy "knocking-out" of the clamp during optical analysis of a component.