Price & Availability | CAD | Order No. | Size | F1 kN |
F2 kN |
Clamping screw | d1 | d2 | h1 | h2 | l1 | l2 | l3 min.|max. |
l4 | l5 | l6 | w1 | w2 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41895.W0003 | 3 | 2.5 | 2.5 | M 8x35 | M20x1,5 | 12 | 86 | 103 | 140 | 134 | 22-35 | 56 | 30 | 22 | 36 | 27 | 402 | ||||||||||||||||||||||||||||||||||||||
£ 124.55 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Handle: ergonomic soft feel, oil-resistant with a large grip area.
The safety knob holds the clamp in both the open and the closed position. This prevents opening under vibration or inadvertent movement of the clamping arm when loading or unloading a fixture.
Without angle bracket. Push and pull-clamping (equal operation of rod and lever). Long rod-guide with attaching thread and nut.
Temperature range -10°C to +80°C.