Units | Price/unit after discount | Applied Discount |
1 | £ 58.18 | 0% |
5 | £ 52.36 | 10% |
15 | £ 49.45 | 15% |
25 | £ 46.54 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 58.18 | 0% |
5 | £ 52.36 | 10% |
15 | £ 49.45 | 15% |
25 | £ 46.54 | 20% |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Handle: oil-resistant plastic with large grip area.
Suitable for use as a toggle type fastener for the lids or covers of fixed or rotating drums and containers.
Their narrow base makes them ideal for applications where space is limited but holding forces must not be compromised.
The length of the hook is adjustable, up to 22mm. Adjustment is made by rotating the threaded hook to extend or contract its reach.
Temperature range -10°C to +80°C.
See part no. 41791.W0013 for strike catch.
For stainless steel version see part no. 41781.W0303.