Toggle Clamps
push-pull type - compact
Price & Availability | CAD | Order No. | Size | Type | Clamping screw | F1 kN |
F2 kN |
d1 | d2 | d3 | h1 | h2 | Weight g |
l1 | l2 | l3 min. |
l3 max. |
l4 min. |
l4 max. |
l5 | l6 | l7 | l8 | w1 | w2 | Stroke s1 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42000.W0000 | 0 | With Bracket | M 4x20 | 0.8 | 0.8 | M10x1,0 | 6.5 | 4.5 | 49.3 | 12 | 65 | 66.5 | 54.0 | 17.0 | 33.0 | 12 | 20 | 16 | 13 | 10 | 6.5 | 25 | 16.0 | 16 | ||||||||||||||||||||||||||||||||||||||
£ 53.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
42000.W0001 | 1 | With Bracket | M 4x20 | 1.0 | 1.0 | M12x1,5 | 8.0 | 4.5 | 60.5 | 15 | 125 | 91.0 | 74.0 | 24.5 | 44.5 | 12 | 20 | 20 | 20 | 16 | 7.0 | 30 | 16,0-19,5 | 20 | ||||||||||||||||||||||||||||||||||||||
£ 54.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
42000.W0002 | 2 | With Bracket | M 6x25 | 2.0 | 2.0 | M16x1,5 | 10.0 | 5.6 | 85.5 | 20 | 245 | 114.0 | 105.0 | 32.5 | 58.5 | 17 | 25 | 34 | 20 | 19 | 12.5 | 50 | 31,8- 36,0 | 26 | ||||||||||||||||||||||||||||||||||||||
£ 60.20 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
42000.W0003 | 3 | With Bracket | M 8x35 | 2.5 | 2.5 | M20x1,5 | 12.0 | 6.5 | 108.0 | 25 | 445 | 140.0 | 127.5 | 37.0 | 69.0 | 22 | 35 | 30 | 30 | 22 | 13.0 | 60 | 29,5-42,5 | 32 | ||||||||||||||||||||||||||||||||||||||
£ 68.66 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
42000.W0005 | 5 | With Bracket | M12x50 | 4.5 | 4.5 | M24x1,5 | 16.0 | 8.5 | 129.5 | 30 | 880 | 171.5 | 158.0 | 41.5 | 81.5 | 30 | 50 | 35 | 50 | 25 | 15.5 | 65 | 29,0-46,0 | 40 | ||||||||||||||||||||||||||||||||||||||
£ 107.05 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
42000.W0006 | 5-M27 | With Bracket | M12x50 | 4.5 | 4.5 | M27x2,0 | 16.0 | 8.5 | 129.5 | 30 | 900 | 171.5 | 158.0 | 41.5 | 81.5 | 30 | 50 | 35 | 50 | 25 | 15.5 | 65 | 29,0-46,0 | 40 | ||||||||||||||||||||||||||||||||||||||
£ 136.77 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
42000.W0010 | 0 | W/o Bracket | M 4x20 | 0.8 | 0.8 | M10x1,0 | 6.5 | - | 37.0 | - | 60 | 66.5 | 54.0 | 10.5 | 26.5 | 12 | 20 | - | 13 | 10 | - | 17 | - | 16 | ||||||||||||||||||||||||||||||||||||||
£ 50.50 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
42000.W0011 | 1 | W/o Bracket | M 4x20 | 1.0 | 1.0 | M12x1,5 | 8.0 | - | 45.5 | - | 100 | 91.0 | 74.0 | 17.5 | 37.5 | 12 | 20 | - | 20 | 16 | - | 19 | - | 20 | ||||||||||||||||||||||||||||||||||||||
£ 55.93 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
42000.W0012 | 2 | W/o Bracket | M 6x25 | 2.0 | 2.0 | M16x1,5 | 10.0 | - | 66.0 | - | 245 | 114.0 | 105.0 | 20.0 | 46.0 | 17 | 25 | - | 20 | 19 | - | 24 | - | 26 | ||||||||||||||||||||||||||||||||||||||
£ 61.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
42000.W0013 | 3 | W/o Bracket | M 8x35 | 2.5 | 2.5 | M20x1,5 | 12.0 | - | 82.5 | - | 330 | 140.0 | 127.0 | 24.0 | 56.0 | 22 | 35 | - | 30 | 22 | - | 30 | - | 32 | ||||||||||||||||||||||||||||||||||||||
£ 71.99 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
42000.W0015 | 5 | W/o Bracket | M12x50 | 4.5 | 4.5 | M24x1,5 | 16.0 | - | 99.0 | - | 700 | 171.5 | 158.0 | 26.5 | 66.5 | 30 | 50 | - | 50 | 25 | - | 36 | - | 40 | ||||||||||||||||||||||||||||||||||||||
£ 114.23 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
42000.W0016 | 5-M27 | W/o Bracket | M12x50 | 4.5 | 4.5 | M27x2,0 | 16.0 | - | 99.0 | - | 720 | 171.5 | 158.0 | 26.5 | 66.5 | 30 | 50 | - | 50 | 25 | - | 41 | - | 40 | ||||||||||||||||||||||||||||||||||||||
£ 120.98 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Size | Type | Clamping screw | F1 kN |
F2 kN |
d1 | d2 | d3 | h1 | h2 | Weight g |
l1 | l2 | l3 min. |
l3 max. |
l4 min. |
l4 max. |
l5 | l6 | l7 | l8 | w1 | w2 | Stroke s1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42000.W0000 | 0 | With Bracket | M 4x20 | 0.8 | 0.8 | M10x1,0 | 6.5 | 4.5 | 49.3 | 12 | 65 | 66.5 | 54.0 | 17.0 | 33.0 | 12 | 20 | 16 | 13 | 10 | 6.5 | 25 | 16.0 | 16 |
42000.W0001 | 1 | With Bracket | M 4x20 | 1.0 | 1.0 | M12x1,5 | 8.0 | 4.5 | 60.5 | 15 | 125 | 91.0 | 74.0 | 24.5 | 44.5 | 12 | 20 | 20 | 20 | 16 | 7.0 | 30 | 16,0-19,5 | 20 |
42000.W0002 | 2 | With Bracket | M 6x25 | 2.0 | 2.0 | M16x1,5 | 10.0 | 5.6 | 85.5 | 20 | 245 | 114.0 | 105.0 | 32.5 | 58.5 | 17 | 25 | 34 | 20 | 19 | 12.5 | 50 | 31,8- 36,0 | 26 |
42000.W0003 | 3 | With Bracket | M 8x35 | 2.5 | 2.5 | M20x1,5 | 12.0 | 6.5 | 108.0 | 25 | 445 | 140.0 | 127.5 | 37.0 | 69.0 | 22 | 35 | 30 | 30 | 22 | 13.0 | 60 | 29,5-42,5 | 32 |
42000.W0005 | 5 | With Bracket | M12x50 | 4.5 | 4.5 | M24x1,5 | 16.0 | 8.5 | 129.5 | 30 | 880 | 171.5 | 158.0 | 41.5 | 81.5 | 30 | 50 | 35 | 50 | 25 | 15.5 | 65 | 29,0-46,0 | 40 |
42000.W0006 | 5-M27 | With Bracket | M12x50 | 4.5 | 4.5 | M27x2,0 | 16.0 | 8.5 | 129.5 | 30 | 900 | 171.5 | 158.0 | 41.5 | 81.5 | 30 | 50 | 35 | 50 | 25 | 15.5 | 65 | 29,0-46,0 | 40 |
42000.W0010 | 0 | W/o Bracket | M 4x20 | 0.8 | 0.8 | M10x1,0 | 6.5 | - | 37.0 | - | 60 | 66.5 | 54.0 | 10.5 | 26.5 | 12 | 20 | - | 13 | 10 | - | 17 | - | 16 |
42000.W0011 | 1 | W/o Bracket | M 4x20 | 1.0 | 1.0 | M12x1,5 | 8.0 | - | 45.5 | - | 100 | 91.0 | 74.0 | 17.5 | 37.5 | 12 | 20 | - | 20 | 16 | - | 19 | - | 20 |
42000.W0012 | 2 | W/o Bracket | M 6x25 | 2.0 | 2.0 | M16x1,5 | 10.0 | - | 66.0 | - | 245 | 114.0 | 105.0 | 20.0 | 46.0 | 17 | 25 | - | 20 | 19 | - | 24 | - | 26 |
42000.W0013 | 3 | W/o Bracket | M 8x35 | 2.5 | 2.5 | M20x1,5 | 12.0 | - | 82.5 | - | 330 | 140.0 | 127.0 | 24.0 | 56.0 | 22 | 35 | - | 30 | 22 | - | 30 | - | 32 |
42000.W0015 | 5 | W/o Bracket | M12x50 | 4.5 | 4.5 | M24x1,5 | 16.0 | - | 99.0 | - | 700 | 171.5 | 158.0 | 26.5 | 66.5 | 30 | 50 | - | 50 | 25 | - | 36 | - | 40 |
42000.W0016 | 5-M27 | W/o Bracket | M12x50 | 4.5 | 4.5 | M27x2,0 | 16.0 | - | 99.0 | - | 720 | 171.5 | 158.0 | 26.5 | 66.5 | 30 | 50 | - | 50 | 25 | - | 41 | - | 40 |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw no. 45020 (with rubber pad).
Temperature range -10°C to +80°C.
For stainless steel version see part no. 41890.W0000- .W0003.