Toggle Clamps
push-pull type - compact
Price & Availability | CAD | Order No. | Size | Clamping screw d1 | F1 kN |
F2 kN |
d2 | d3 | h1 | h2 | l1 | l2 | Weight g |
l3 | l4 | l5 min. |
l5 max. |
l6 min. |
l6 max. |
l7 | l8 | w1 | w2 | Stroke s1 | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42050.W0003 | 3 | M 8x35 | 4 | 4 | 12 | 6.5 | 116.0 | 30 | 139 | 135 | 540 | 95 | 41 | 40 | 72 | 22 | 35 | 30 | 28 | 60 | 36-44 | 32 | ||||||||||||||||||||||||||||||||
£ 86.16 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
42050.W0005 | 5 | M12x50 | 10 | 10 | 16 | 8.5 | 137.5 | 38 | 174 | 156 | 1115 | 121 | 41 | 58 | 98 | 30 | 50 | 50 | 45 | 71 | 41-50 | 40 | ||||||||||||||||||||||||||||||||
£ 126.56 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
42050.W0007 | 7 | M12x50 | 25 | 25 | 22 | 11.0 | 179.0 | 55 | 218 | 192 | 2840 | 158 | 70 | 59 | 105 | 30 | 50 | 50 | 45 | 93 | 57-65 | 50 | ||||||||||||||||||||||||||||||||
£ 261.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Size | Clamping screw d1 | F1 kN |
F2 kN |
d2 | d3 | h1 | h2 | l1 | l2 | Weight g |
l3 | l4 | l5 min. |
l5 max. |
l6 min. |
l6 max. |
l7 | l8 | w1 | w2 | Stroke s1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42050.W0003 | 3 | M 8x35 | 4 | 4 | 12 | 6.5 | 116.0 | 30 | 139 | 135 | 540 | 95 | 41 | 40 | 72 | 22 | 35 | 30 | 28 | 60 | 36-44 | 32 |
42050.W0005 | 5 | M12x50 | 10 | 10 | 16 | 8.5 | 137.5 | 38 | 174 | 156 | 1115 | 121 | 41 | 58 | 98 | 30 | 50 | 50 | 45 | 71 | 41-50 | 40 |
42050.W0007 | 7 | M12x50 | 25 | 25 | 22 | 11.0 | 179.0 | 55 | 218 | 192 | 2840 | 158 | 70 | 59 | 105 | 30 | 50 | 50 | 45 | 93 | 57-65 | 50 |
Base: cast iron, malleable, varnished.
Lever and push rod: zinc plated, passivated and tempered.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw and rubber nose.
Temperature range -10°C to +80°C.