Units | Price/unit after discount | Applied Discount |
1 | £ 4.38 | 0% |
20 | £ 3.94 | 10% |
50 | £ 3.72 | 15% |
100 | £ 3.29 | 25% |
500 | £ 2.85 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 4.38 | 0% |
20 | £ 3.94 | 10% |
50 | £ 3.72 | 15% |
100 | £ 3.29 | 25% |
500 | £ 2.85 | 35% |
Rod: steel, zinc plated. With Nylon or PA6 rollers.
Rod Guides One to Four: polyamide, PA6.
Rod Adaptor and Roller Adaptor: die cast zinc, zinc plated.
For use with cam latches & locks, making a full 3-point latching system.
Distance between base of rod and inside of door depends upon height of rod guide selected, see dimension h1.
Rod guides: fixed via counter sunk screw or weld-on stud.
Rod adaptor: fits to any length of rod. If rod of different length is required, simply cut oversized length with a saw.
Cams: see two point cams A0240 to achieve 3-point locking.
Please order rods, rod guides and rod adaptors separately.