Units | Price/unit after discount | Applied Discount |
1 | £ 2.32 | 0% |
20 | £ 2.09 | 10% |
50 | £ 1.97 | 15% |
100 | £ 1.74 | 25% |
500 | £ 1.51 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 2.32 | 0% |
20 | £ 2.09 | 10% |
50 | £ 1.97 | 15% |
100 | £ 1.74 | 25% |
500 | £ 1.51 | 35% |
Body & insert: die cast zinc. Finished in chrome plate or black powder coating.
Insert fitted with O'ring to achieve IP54 rating. Internal spring provides 1,5mm torsion.
Supplied with: Nut: steel, zinc plated.
Sealing washer: PU and rubber.
Not supplied: CAM nor KEY - order separately.
Order cam and key separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0102.
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Extended body version - A1251.
Sold subject to pack quantity.