Price & Availability | CAD | Order No. | Insert driver | d1 | h1 | lh | ||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A1021.AW0010 | Square 7 | 28 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 2.14 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
A1021.AW0020 | Square 8 | 28 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 1.94 per unit (click for quantity discounts)
Ready to despatch 39 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
A1021.AW0040 | Triangle 7 | 28 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 1.94 per unit (click for quantity discounts)
Ready to despatch 190 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
A1021.AW0050 | Triangle 8 | 28 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 1.94 per unit (click for quantity discounts)
Ready to despatch 116 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
A1021.AW0060 | 3mm Double Bit | 28 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 1.94 per unit (click for quantity discounts)
Ready to despatch 396 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
A1021.AW0070 | 4mm Double Bit | 28 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 1.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
A1021.AW0080 | Slotted (2x4) | 28 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 1.94 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
|
Body: polyamide plastic, black.
Insert: zinc alloy, black coated. Fitted with O'ring to achieve IP54 rating. Internal spring provides 1,5mm torsion.
Supplied with: Nut: steel, zinc plated.
Sealing washer: PU & Rubber.
Not supplied: CAM nor KEY - order separately.
Order cam and key separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0102.
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
An inexpensive alternative to stainless steel, where water or other solutions may cause corrosion.
Sold subject to pack quantity.