Price & Availability | CAD | Order No. | Body finish | Key type | d1 | lh | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A2523.AW0110 | Chrome Plated | Keyed Alike | 32 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 10.81 per unit (click for quantity discounts)
Ready to despatch 21 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A2523.AW0120 | Chrome Plated | Keyed to Differ | 32 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 11.60 per unit (click for quantity discounts)
Ready to despatch 73 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A2523.AW0310 | Black Coated | Keyed Alike | 32 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 10.81 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A2523.AW0320 | Black Coated | Keyed to Differ | 32 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 11.60 per unit (click for quantity discounts)
Ready to despatch 49 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A2523.AW4110 | Stainless Steel | Keyed Alike | 32 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 32.59 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Body: die cast zinc, finished in chrome plate or black powder coating.
Cylinder lock: die cast zinc, chrome plated.
Supplied With: Nut: steel, zinc plated. Keys: two per lock.
Not Supplied: Cam: order separately.
Order cam separately.
Cams: see suitable cam A0203, and A0240. Select "with projection" cam type to prevent cam rotating over 45º.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Disc tumbler cylinder locks with stainless dust cap, to prevent material ingress. Universal left and right.