Price & Availability | Order No. | Lock type | a | b | lh | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A1801.AW0032 | Std. Cylinder | 32 | 46 | 18 | |||||||||||||||||||||||||||||||||||||
£ 13.92 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
A1801.AW0132 | Blank - No Lock | 32 | 46 | 18 | |||||||||||||||||||||||||||||||||||||
£ 12.61 per unit (click for quantity discounts)
Ready to despatch 36 Need more? Please call us.
|
Body & handle: die cast zinc, nanometer coated.
Supplied with: Key.
Not supplied: CAM - order separately.
Order cam and key separately.
Cams: see suitable cam A0203 and A0224. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0102.
Compression locks provide sealing of enclosures to reduce vibration and to provide noise isolation.
Action:
210° handle rotation, 90° cam rotation.