Bar Latches
with thumb screw - s/s
Price & Availability | Order No. | l1 | l2 | l3 | h1 | h2 | h3 | l4 | w1 | w2 | w3 | Stroke | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J6260.AW0010 | 65 | 45 | 85.5 | 31.3 | 15.5 | 10 | 16.7 | 44 | 32.5 | 18 | 14.5 | |||||||||||||||||||||||||||||||||||||
£ 8.13 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
|
Stainless steel.
Not supplied: fixing screws.
Push button to adjust/move bolt.
l3 max. extension of latch bolt stroke= 14,5mm.