Price & Availability | Order No. | Type | Lock type | Key type | a | b | h grip length | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
E1600.AW0010 | Push Lock | Std. Cylinder | Keyed Alike | 29 | 5 | 25 | |||||||||||||||||||||||||||||||||||||
£ 4.79 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
|
Body: die cast zinc, chrome plated.
Cylinder lock: die cast zinc, chrome plated.
Lock bolt: die cast zinc.
Supplied with: Keys: two per lock.
Not Supplied: Catch Plate: order separately.
Suitable for panel thickness 1-15mm. When installed lock is, 5mm above surface.
On closing of panel, special contour of the spring loaded cam allows it to be guided over the catch plate, then springs back to lock in place. To open panel, actuate key to release cam, and pull. Cam has stroke of approx, 8mm. Order catch plate separately.