Push Knobs
no latch
Units | Price/unit after discount | Applied Discount |
1 | £ 3.27 | 0% |
20 | £ 2.94 | 10% |
50 | £ 2.78 | 15% |
100 | £ 2.45 | 25% |
500 | £ 2.13 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 3.27 | 0% |
20 | £ 2.94 | 10% |
50 | £ 2.78 | 15% |
100 | £ 2.45 | 25% |
500 | £ 2.13 | 35% |
Body & insert: die cast zinc, chrome plated.
Cylinder lock: die cast zinc, chrome plated with dust cap.
Supplied With: Keys: two per lock.
Not supplied: Catch plated: order separately.
On closing of panel, special contour of the spring loaded cam allows it to be guided over the catch plate, then springs back to lock in place. To open panel, actuate key to release cam and pull. Cam has stroke of approx. 8 mm. Order catch plate separately.